Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.718 |
| A dimension MM | 69.040 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC1042-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.142 |
| Hose cut off factor MM | 29.000 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.700 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.718 |
| Product length mm | 69.037 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |