Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.967 |
| A dimension MM | 49.960 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FC1043-0203S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.897 |
| Hose cut off factor MM | 22.780 |
| Hose size | -3 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.570 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.967 |
| Product length mm | 49.962 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 1/8-27 NPTF |