Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.707 |
| A dimension MM | 43.360 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | FC1043-0402S |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.715 |
| Hose cut off factor MM | 18.160 |
| Hose size | -2 |
| Inside diameter IN | 0.134 |
| Inside diameter MM | 3.390 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.707 |
| Product length mm | 43.358 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | 1/8-27 NPTF |