Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.573 |
| A dimension MM | 65.350 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.840 |
| Hose size | -6 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 3.010 |
| Product material | Carbon steel |
| Thread size 1 | 1/4-18 NPTF |