Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.573 |
| A dimension MM | 65.530 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | FC1043-0606-259 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 37.990 |
| Hose size | -6 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.020 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.573 |
| Product length mm | 65.354 |
| Product material | 316 Stainless steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/8-18 NPTF |