Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.643 |
| A dimension MM | 92.530 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Catalog Item | FC1043-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.238 |
| Hose cut off factor MM | 56.840 |
| Hose size | -16 |
| Inside diameter IN | 0.945 |
| Inside diameter MM | 24.000 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 3.643 |
| Product length mm | 92.532 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1-11 1/2 NPTF |