Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.132 |
| A dimension MM | 54.150 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87311-24-24Y1 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.288 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.980 |
| Hose size | -4 |
| Inside diameter IN | 0.235 |
| Inside diameter MM | 5.960 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-20 UNF |