Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.242 |
| A dimension MM | 31.540 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FC1048-0402S |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.715 |
| Hose cut off factor MM | 18.160 |
| Hose size | -2 |
| Inside diameter IN | 0.143 |
| Inside diameter MM | 3.640 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.242 |
| Product length mm | 31.547 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |