Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.832 |
| A dimension MM | 46.530 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | FC1048-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.980 |
| Hose size | -4 |
| Inside diameter IN | 0.235 |
| Inside diameter MM | 5.969 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.832 |
| Product length mm | 46.530 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |