Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.927 |
| A dimension MM | 48.940 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | FC1048-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.315 |
| Hose cut off factor MM | 33.400 |
| Hose size | -5 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.927 |
| Product length mm | 48.946 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |