Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.498 |
| A dimension MM | 63.449 |
| Angle shape | Straight |
| Catalog Item | 87311-40-40Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 0.998 |
| Hose cut off factor MM | 25.349 |
| Hose size | -8 |
| Inside diameter IN | 0.359 |
| Inside diameter MM | 9.119 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-16 UNF |