Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.657 |
| A dimension MM | 42.090 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1200-0302S |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.943 |
| Hose cut off factor MM | 23.940 |
| Hose size | -2 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 2.030 |
| Product material | Carbon steel |