Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.689 |
| A dimension MM | 68.300 |
| Angle shape | Straight |
| Catalog Item | FC1200-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.193 |
| Hose cut off factor MM | 30.302 |
| Hose size | -6 |
| Inside diameter IN | 0.284 |
| Inside diameter MM | 7.214 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.689 |
| Product length mm | 68.301 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |