Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.850 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1255-1212S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.581 |
| Inside diameter MM | 14.750 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |