Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.914 |
| A dimension MM | 124.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1255-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.168 |
| Inside diameter MM | 29.667 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 4.914 |
| Product length mm | 124.816 |
| Product material | Carbon steel |
| Product width in | 1.830 |
| Product width mm | 46.482 |