Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.888 |
| A dimension MM | 47.955 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87312-16-12ZHZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.668 |
| Hose cut off factor MM | 16.967 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.469 |
| Product material | 316 Stainless steel |