Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.888 |
| A dimension MM | 47.955 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1348-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.668 |
| Hose cut off factor MM | 16.967 |
| Hose size | -12 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.469 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.881 |
| Product length mm | 47.777 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |