Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.411 |
| A dimension MM | 61.239 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1348-2424-259 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.935 |
| Hose cut off factor MM | 23.749 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 1.819 |
| Product height mm | 46.203 |
| Product length in | 2.411 |
| Product length mm | 61.239 |
| Product material | 316 Stainless steel |
| Product width in | 1.819 |
| Product width mm | 46.203 |