Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.471 |
| A dimension MM | 62.763 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1348-3232-259 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.995 |
| Hose cut off factor MM | 25.273 |
| Hose size | -32 |
| Inside diameter IN | 1.749 |
| Inside diameter MM | 44.425 |
| Product height in | 2.403 |
| Product height mm | 61.036 |
| Product length in | 2.471 |
| Product length mm | 62.763 |
| Product material | 316 Stainless steel |
| Product width in | 2.403 |
| Product width mm | 61.036 |