Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.355 |
| A dimension MM | 59.817 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Danfoss |
| Catalog Item | FC1504-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.607 |
| Hose cut off factor MM | 15.417 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.355 |
| Product length mm | 59.817 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |