Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.134 |
| A dimension MM | 54.203 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Catalog Item | FC1581-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.812 |
| Hose cut off factor MM | 20.624 |
| Hose size | -3 |
| Inside diameter IN | 0.102 |
| Inside diameter MM | 2.590 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 2.134 |
| Product length mm | 54.204 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 1/4-18 NPTF |