Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.622 |
| A dimension MM | 66.598 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Catalog Item | FC1581-0604S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.912 |
| Hose cut off factor MM | 23.164 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.622 |
| Product length mm | 66.599 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/8-18 NPTF |