Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.475 |
| A dimension MM | 37.465 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87321-24-24H10V15Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 0.375 |
| Hose cut off factor MM | 9.525 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product material | Carbon steel |