Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.633 |
| A dimension MM | 41.478 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | FC1802-0404C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.045 |
| Hose cut off factor MM | 26.543 |
| Hose size | -4 |
| Inside diameter IN | 0.121 |
| Inside diameter MM | 3.073 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.633 |
| Product length mm | 41.478 |
| Product material | 304 Stainless steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |