Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.363 |
| A dimension MM | 60.020 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.000 |
| Brand | Danfoss |
| Catalog Item | FC1802-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.478 |
| Hose cut off factor MM | 37.541 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product height in | 1.124 |
| Product height mm | 28.550 |
| Product length in | 2.363 |
| Product length mm | 60.020 |
| Product material | Carbon steel |
| Product width in | 1.124 |
| Product width mm | 28.550 |
| Thread sealant | No |