Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.433 |
| A dimension MM | 61.800 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.000 |
| Brand | Danfoss |
| Catalog Item | FC1802-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.548 |
| Hose cut off factor MM | 39.319 |
| Hose size | -12 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.780 |
| Product material | Carbon steel |