Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.275 |
| A dimension MM | 83.185 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.000 |
| Brand | Danfoss |
| Catalog Item | FC1827-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.895 |
| Hose cut off factor MM | 48.133 |
| Hose size | -16 |
| Inside diameter IN | 0.816 |
| Inside diameter MM | 20.726 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 3.275 |
| Product length mm | 83.185 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |