Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.118 |
| A dimension MM | 79.197 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | FC1827-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.738 |
| Hose cut off factor MM | 44.145 |
| Hose size | -20 |
| Inside diameter IN | 1.340 |
| Inside diameter MM | 34.036 |
| Product height in | 1.624 |
| Product height mm | 41.250 |
| Product length in | 3.118 |
| Product length mm | 79.197 |
| Product material | Carbon steel |
| Product width in | 1.624 |
| Product width mm | 41.250 |