Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.200 |
| A dimension MM | 106.680 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1874-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.329 |
| Hose cut off factor MM | 59.156 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.650 |
| Product height in | 1.470 |
| Product height mm | 37.338 |
| Product length in | 4.200 |
| Product length mm | 106.680 |
| Product material | Carbon steel |
| Product width in | 1.470 |
| Product width mm | 37.338 |