Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.651 |
| A dimension MM | 41.935 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | FC2098-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.766 |
| Hose cut off factor MM | 19.456 |
| Hose size | -8 |
| Inside diameter IN | 0.349 |
| Inside diameter MM | 8.864 |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length in | 1.651 |
| Product length mm | 41.935 |
| Product material | Carbon steel |
| Product width in | 0.760 |
| Product width mm | 19.304 |