Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.688 |
| A dimension MM | 42.880 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87341-32-24ZN |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.000 |
| Hose cut off factor IN | 0.803 |
| Hose cut off factor MM | 20.396 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.220 |
| Product material | 303 Stainless steel |