Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.541 |
| A dimension MM | 39.141 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | FC2684-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.230 |
| Hose cut off factor MM | 5.842 |
| Hose size | -8 |
| Inside diameter IN | 0.522 |
| Inside diameter MM | 13.258 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 1.541 |
| Product length mm | 39.141 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |