Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.910 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.648 |
| Inside diameter MM | 16.459 |
| Product material | Carbon steel |