Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.688 |
| A dimension MM | 42.880 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.000 |
| Brand | Danfoss |
| Catalog Item | FC3629-1010-329 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.810 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.803 |
| Hose cut off factor MM | 20.396 |
| Hose size | -10 |
| Inside diameter IN | 0.442 |
| Inside diameter MM | 11.230 |
| Product height in | 0.897 |
| Product height mm | 22.784 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | 304 Stainless steel |
| Product width in | 0.897 |
| Product width mm | 22.784 |