Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.728 |
| A dimension MM | 43.891 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Catalog Item | FC3629-1212-503 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose size | -12 |
| Inside diameter IN | 0.558 |
| Inside diameter MM | 14.180 |
| Product height in | 1.092 |
| Product height mm | 27.737 |
| Product length in | 1.728 |
| Product length mm | 43.891 |
| Product material | Carbon steel |
| Product width in | 1.092 |
| Product width mm | 27.737 |
| Series | FC Series |
| Thread sealant | No |