Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.629 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.629 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.629 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.468 |
| Hose cut off factor MM | 37.300 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.800 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145185 |
