Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87391-24-24SRY2 |
| Compatible hose ID IN | 0.380 |
| Compatible hoses | FC370 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.812 |
| Product height mm | 20.637 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.637 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
