Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.710 |
| A dimension MM | 94.200 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | FC5814-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 31303740 (Size dependent)37AL |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 63.00 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.862 |
| Hose cut off factor MM | 47.295 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 2.462 |
| Product height mm | 62.535 |
| Product length in | 3.710 |
| Product length mm | 94.234 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
