Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 87391-32-32H145RZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC370 |
| Construction Style | Crimp |
| Drop dimension IN | 0.000 |
| Drop dimension MM | 8.00 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.766 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-20 UNF |
![Hose Fittings FC5813-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215763%2FID433457167843-0101_preview.jpg&w=1920&q=75)