Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 87391-32-32H145Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 1.187 |
| Hose cut off factor MM | 30.150 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.800 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-20 UNF |
