Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.010 |
| A dimension MM | 76.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FC5937-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.362 |
| Hose cut off factor MM | 34.595 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.700 |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 3.010 |
| Product length mm | 76.454 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |