Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Danfoss |
| Catalog Item | FJ3382-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC370 |
| Construction Style | Crimp |
| End connection hex size IN | 0.660 |
| End connection hex size MM | 16.764 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Thread size 1 | G 1/4-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148216 |
