Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 78.100 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.094 |
| Hex size 1 MM | 27.781 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.322 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Thread size 1 | G 1/2 |
![Hose Fittings FJ9123-1212S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215904%2FID433457616990-0101_preview.jpg&w=1920&q=75)