Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.244 |
| Angle shape | Straight |
| Backup hex size IN | 0.433 |
| Backup hex size MM | 11.000 |
| Brand | Danfoss |
| Catalog Item | FJ4448-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.384 |
| Inside diameter IN | 0.1000 |
| Inside diameter MM | 2.5400 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 7/16-20 UNF |
