Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.350 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5036-04-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 7.710 |
| Drop dimension MM | 195.83 |
| End size 1 | -8 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.720 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.130 |
| Product height in | 8.010 |
| Product height mm | 203.454 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-20 |