Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.980 |
| A dimension MM | 101.090 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5036-05-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 7.700 |
| Drop dimension MM | 195.58 |
| End size 1 | -12 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.880 |
| Hose cut off factor MM | 73.150 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 3.980 |
| Product length mm | 101.092 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 1 1/4-18 |