Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.500 |
| A dimension MM | 88.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5049-01-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.382 |
| Hose cut off factor MM | 60.500 |
| Hose size | -12 |
| Inside diameter IN | 0.469 |
| Inside diameter MM | 11.900 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 7/8-14 UNF |