Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.142 |
| A dimension MM | 79.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5049-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.134 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.142 |
| Product length mm | 79.800 |
| Product material | Carbon steel |
| Product width in | 0.840 |
| Product width mm | 21.336 |
| Thread size 1 | 3/4-16 UNF |