Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.819 |
| A dimension MM | 71.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5049-04-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.000 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.819 |
| Product length mm | 71.600 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Thread size 1 | 5/8-18 UNF |