Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.969 |
| A dimension MM | 100.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5049-08-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.40 |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.900 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.969 |
| Product length mm | 100.800 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 1 1/16-14 UN |